CBAUD Parameter (S300, S700)
| 13 Aug 2014
|
|
CBAUD Parameter (S300, S700)
ASCII - Command |
CBAUD |
|
|
Syntax Transmit |
CBAUD [Data] |
|
|
Syntax Receive |
CBAUD <Data> |
|
Available in |
|
Type |
Variable rw |
|
MMI |
Yes |
ASCII Format |
Integer16 |
|
CANBus Object Number |
3515 (hex) |
DIM |
kBaud |
|
PROFIBUS PNU |
1621 (dec) IND = 1 (dec) |
Range |
10,20,50,100,125,250,333,500,666,800,1000 |
|
DPR |
21 (dec) |
Default |
500 |
|
|
Opmode |
All |
|
Data Type Bus/DPR |
Integer16 |
Drive State |
Disabled + Reset (Coldstart) |
|
Weighting |
|
Start Firmware |
1.0 |
|
|
Configuration |
Yes |
|
Last Change of this Object |
1.0 |
Function Group |
fieldbus |
|
EEPROM |
Yes |
Short Description |
Baud Rate CAN Bus |
Description
The transmission rate is required by the fieldbus (CANopen) and for the parameter setting of the servo amplifier in multi-axis systems (see the Installation Manual). You can also use the keys on the front panel of the servo amplifier to set the baud rate (see the Installation Manual). |