CCSAVE Parameter (S300, S700)
ASCII - Command | CCSAVE | |||
Syntax Transmit | CCSAVE [Data] | |||
Syntax Receive | CCSAVE <Data> | Available in | ||
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | - | |
DIM | - | PROFIBUS PNU | no | |
Range | 0 , 1 | DPR | No | |
Default | - | |||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weighting | ||
Start Firmware | 2.15 | |||
Configuration | No | Last Change of this Object | 1.6 | |
Function Group | drive configuration | EEPROM | No | |
Short Description | Save / reset CANopen communication parameter |
Description
CCSAVE is used to save the CANopen communiaction parameter in object area 1000h – 1FFFh into the drive or to reset the values to default. Two acceptable values are: |