Insulation Strength
Valid for AKD
Version 1.04, Edition June 10, 2010
AKD-Pzzz06 (240V max.) | AKD-Pzzz07 (480V max.) | |||||
---|---|---|---|---|---|---|
ID | Isolation Voltage /V |
Clearence /mm] |
Creeping distance /mm |
Isolation Voltage /V |
Clearence /mm |
Creeping distance /mm |
A | 1500 | 1 | 2 | 1500 | 1 | 2 |
B | 500 | 0,8 | 1,7 | 500 | 0,8 | 1,7 |
C | 500 | - | - | 500 | - | - |
D | 1000 | 2 | 2 | 1000 | 2 | 2 |
E | 2500 | - | - | 2500 | - | - |
F | 500 | 1 | 2 | 500 | 1 | 2 |
G | 3000 | 5 | 8 | 4800 | 5 | 8 |
H | 100 | - | - | 100 | - | - |
I | 1000 | 2 | 2 | 1000 | 2 | 2 |
J | 4200 | 5 | 8 | 4800 | 8 | 8 |
K | 2700 | - | - | 2400 | 5,5 | 5,5 |
L | 1800 | 3 | 4 | 2400 | 5,5 | 5,5 |
M | Spark Insul. | 2,4 | 2,4 | Spark Insul. | 4,5 | 4,5 |
N | 1800 | 3 | 4 | 2400 | 5,5 | 5,5 |
O | 1800 | 3 | 4 | 2400 | 5,5 | 5,5 |
Remarks:
|