ADDR Parameter (S300, S700)
ASCII - Command | ADDR | |||
Syntax Transmit | ADDR [Data] | |||
Syntax Receive | ADDR <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Unsigned8 | CANBus Object Number | 3505 (hex) | |
DIM | - | PROFIBUS PNU | 1605 (dec) IND = 1 (dec) | |
Range | 0 .. 127 | DPR | 5 (dec) | |
Default | 0 | |||
Opmode | All | Data Type Bus/DPR | Unsigned8 | |
Drive State | Disabled + Reset (Coldstart) | Weighting | ||
Start Firmware | 1.0 | |||
Configuration | Yes | Last Change of this Object | 1.0 | |
Function Group | drive configuration | EEPROM | Yes | |
Short Description | Multidrop address |
Description
This variable defines the station address (0 to 63) for the amplifier. This address is required by the fieldbus (CANBUS, PROFIBUS, SERCOS, etc.) and for the parameter setting of the servo amplifier in a multi-axis system for an unambiguous identification of the servo amplifier within the system. You can use the keys on the front panel of the servo panel to set the station address (refer to the Installation Manual). After changing the address, all parameters should be stored in the EEPROM (see SAVE) and the amplifier should be switched off and on again. |