AKD CP & CF Hi Flex cable specifications
| 17 Feb 2016
|
|
AKD CP & CF Hi Flex cable specifications
Motor Power Cables |
Current (A) |
Brake wire? |
Dia (in) |
Bend Radius (in) |
Flex cycles |
Cable Rating |
Static |
Dynamic |
Temp. |
V |
CP-507CCAN-xx-x |
12 |
No |
0.5 |
5 |
7.5 |
1000000 |
105ºC |
600V |
CP-507CDAN-xx-x |
12 |
Yes |
0.575 |
5.75 |
8.625 |
1000000 |
105ºC |
600V |
CP-508DCAN-xx-x |
20 |
No |
0.57 |
5.7 |
8.55 |
1000000 |
105ºC |
600V |
CP-508DDAN-xx-x |
20 |
Yes |
0.653 |
6.53 |
9.795 |
1000000 |
105ºC |
600V |
CP-508EDBN-xx-x |
24 |
Yes |
0.72 |
7.2 |
10.8 |
1000000 |
105ºC |
600V |
Feedback Cables |
Feedback |
|
Dia (in) |
Bend Radius (in) |
Flex cycles |
Cable Rating |
|
Static |
Dynamic |
Temp. |
V |
CF-RA2574N-xx-x |
Resolver |
|
0.328 |
3.28 |
4.92 |
1000000 |
90ºC |
600V |
CF-DA0374N-xx-x |
SFD |
|
0.295 |
2.95 |
4.425 |
1000000 |
90ºC |
600V |
CF-SB7374N-xx-x |
BiSS & EnDat 2.1 |
|
0.42 |
4.2 |
6.3 |
1000000 |
90ºC |
600V |
CF-CB7374N-xx-x |
AquadB Encoder |
|
0.42 |
4.2 |
6.3 |
1000000 |
90ºC |
600V |