AKM Motors with Micron Gearheads
Assignment of RediMount adapters to AKM motors
RediMount Adapters that fit to AKM Motors:
AKM Motor | RediMount | Flange Length (mm) | AKM Motor | RediMount | Flange Length (mm) | |
---|---|---|---|---|---|---|
AKM1xx - Ax | RM060-130 | 1.38 (35.1) | AKM4xx - Kx | RM075-105 | 1.69 (42.9) | |
AKM1xx - Bx | RM060-311 | 1.47 (37.3) | RM090-105 | 1.74 (44.1) | ||
AKM1xx - Cx | RM060-zzz | in process | RM100-105 | 1.72 (43.7) | ||
AKM2xx - Ax | RM060-6 | 1.22 (31.0) | RM115-105 | 1.93 (48.9) | ||
RM075-6 | in process | AKM5xx - Ax | RM100-71 | 1.72 (43.7) | ||
RM090-6 | 2.47 (62.7) | RM115-71 | 1.93 (48.9) | |||
RM142-71 | 2.74 (69.6) | |||||
AKM2xx - Bx | RM060-11 | 1.22 (31.0) | AKM5xx - Bx | RM100-72 | 2.08 (52.8) | |
RM075-11 | in process | RM115-72 | 2.36 (59.9) | |||
RM090-11 | 2.47 (62.7) | RM142-72 | 2.74 (69.6) | |||
AKM2xx - Cx | RM060-343 | 1.22 (31.0) | AKM5xx - Cx | RM100-53 | in process | |
RM075-343 | 1.69 (42.9) | RM115-53 | 2.36 (59.9) | |||
RM090-343 | 1.74 (44.1) | RM142-53 | in process | |||
AKM2xx - Dx | RM060-355 | 1.22 (31.0) | AKM5xx - Dx | RM100-zzz | in process | |
RM075-zzz | in process | RM115-zzz | in process | |||
RM090-zzz | in process | RM142-zzz | in process | |||
AKM2xx - Ex | RM060-11 | 1.22 (31.0) | AKM5xx - Gx | RM100-69 | 1.72 (43.7) | |
RM075-11 | in process | RM115-69 | 1.93 (48.9) | |||
RM090-11 | 2.47 (62.7) | RM142-69 | 2.74 (69.6) | |||
AKM3xx - Ax | RM060-19 | 1.22 (31.0) | AKM5xx - Hx | RM100-52 | 1.72 (43.7) | |
RM075-19 | 1.69 (42.9) | RM115-52 | 2.36 (59.9) | |||
RM090-19 | 1.74 (44.1) | RM142-52 | 2.74 (69.6) | |||
RM100-19 | 2.32 (58.9) | AKM6xx - Ax | RM142-92 | 3.21 (81.5) | ||
AKM3xx - Cx | RM060-zzz | in process | RM180-92 | 3.60 (91.4) | ||
RM075-zzz | in process | RM220-92 | 2.74 (69.5) | |||
RM090-zzz | in process | AKM6xx - Gx | RM142-88 | 3.21 (81.5) | ||
RM100-zzz | in process | RM180-88 | 3.60 (91.4) | |||
AKM3xx - Gx | RM060-20 | 1.22 (31.0) | RM220-88 | in process | ||
RM075-20 | 1.69 (42.9) | AKM6xx - Kx | RM142-83 | 2.74 (69.6) | ||
RM090-20 | 1.74 (44.1) | RM180-83 | in process | |||
AKM4xx - Ax | RM075-40 | 1.69 (42.9) | RM220-83 | in process | ||
RM090-40 | 1.74 (44.1) | AKM6xx - Lx | RM142-zzz | in process | ||
RM100-40 | 1.72 (43.7) | RM180-zzz | in process | |||
RM115-40 | 1.93 (48.9) | RM220-zzz | in process | |||
AKM4xx - Bx | RM075-307 | in process | AKM7xx - Ax | RM180-114 | 3.60 (91.4) | |
RM090-307 | 2.47 (62.7) | RM220-114 | 2.74 (69.6) | |||
RM100-307 | in process | AKM7xx - Gx | RM180-107 | 3.60 (91.4) | ||
RM115-307 | 1.93 (48.9) | RM220-107 | 2.74 (69.9) | |||
AKM4xx - Cx | RM075-124 | 1.69 (42.9) | AKM7xx - Kx | RM180-96 | 3.60 (91.4) | |
RM090-124 | 1.74 (44.1) | RM220-96 | in process | |||
RM100-124 | 1.72 (43.7) | |||||
RM115-124 | 1.93 (48.9) | |||||
AKM4xx - Ex | RM075-28 | 1.69 (42.9) | ||||
RM090-28 | 1.74 (44.1) | |||||
RM100-28 | 1.72 (43.7) | |||||
RM115-28 | 1.93 (48.9) | |||||
AKM4xx - Gx | RM075-37 | 1.69 (42.9) | ||||
RM090-37 | 1.74 (44.1) | |||||
RM100-37 | 1.72 (43.7) | |||||
RM115-37 | 1.93 (48.9) | |||||
AKM4xx - Hx | RM075-25 | 1.69 (42.9) | ||||
RM090-25 | 1.74 (44.1) | |||||
RM100-25 | 1.72 (43.7) | |||||
RM115-25 | 1.93 (48.9) |
Assignment of Micron gearheads to RediMount adapters
Gearheads that fit to the Redi Mount Adapters
RediMount Adapters | Micron Gearheads |
---|---|
RM060 | XT060, VT006, VTR006 |
RM075 | VT075, VTR075, VT090, VTR090 |
RM090 | XT080, |
RM100 | VT010, VTR010, VT115, VTR115 |
RM115 | XT120 |
RM142 | XT160 |
RM180 | VT018, VTR018 |
RM220 | VT014, VTR014 |