Encoder Connector (S300-S700)
Technical Data
Pins | 15 |
---|---|
Temperature range | -40 to 120 °C |
Protection class | |
Max. current | |
Max. voltage | |
Test Voltage | |
Contact resistance | |
Mating cycles | |
Pollution class | 3 (to EN 61948) |
Overvoltage category | III (to EN 61948) |
Cable diameter max. | 13 mm |
Wire cross section | AWG 19 to 24 0.25 to 0.75 mm² |