FBTYPE Parameter (S300-S700)
ASCII - Command | FBTYPE | |||
Syntax Transmit | FBTYPE [Data] | |||
Syntax Receive | FBTYPE <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 353B (hex) | |
DIM | - | PROFIBUS PNU | 1659 (dec) IND = 1 (dec) | |
Range | 0 ... 33 | DPR | 59 (dec) | |
Default | 0 | |||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weighting | ||
Start Firmware | 1.0 | |||
Configuration | Yes | Last Change of this Object | 2.8 | |
Function Group | feedback | EEPROM | Yes | |
Short Description | Selection of commutation feedback |
Description
The FBTYPE command is used to select the type of feedback device that is used for the commutation and velocity controller. It is also ued for the position controller unless EXTPOS = 1. The encoder parameters can be altered by using the appropriate ASCII command (in brackets) and then saved in the encoder EEPROM, using the HSAVE command. The encoder commands (HISOFFS, HICOFFS, HIFACT1, HSAVE) are only available when communication with the connected encoder has been established. When the data are loaded from the encoder, the setting for the motor number in the encoder is compared with the internal setting (MNUMBER). If the numbers are different, then an attempt is made to load a motor data set from the internal motor database that has the same motor number as that stored in the encoder. At the same time, the warning “NEW MOTOR DATA SET” n12 is displayed. In order to prevent a warning being generated at the next power-on, the latest MNUMBER setting should be saved in the EEPROM, using the SAVE command. If it was not possible to load a valid motor number from the encoder (for instance, when an encoder is used for the first time), then no motor data will be loaded. However, the n12 warning will still be generated. The HSAVE command can be used to save the preset setting for the motor number (MNUMBER) in the encoder, so that no warning will be produced at the next power-on. When using an encoder without a parameter channel (FBTYPE=7/16), and thus without the facility for storing parameters, the offset values HISOFFS / HICOFFS / HIFACT1 will be saved in the serial EEPROM of the amplifier. After an alteration, these values can be permanently stored by using the SAVE command. |
||
Status | Type of Feedback System | Description |
FBTYPE = 0 | Resolver | Data is loaded from the drive EEPROM. connector X2 |
FBTYPE = 1 | SinCos 5V | connector X1 (MPHASE from EEPROM) A linearmotor with analoge hall feedback can operate without wake & shake if lENCLINES = 1. |
FBTYPE = 2 | Hiperface (Stegmann) | In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: Offset compensation Sine (HISOFFS) Offset compensation Cosine (HICOFFS) Amplitude scaling (HIFACT1) Motor number (MNUMBER) Motorphase (MPHASE) connector X1 |
FBTYPE = 3 | SinCos 12V | connector X1 (MPHASE fromEEPROM) |
FBTYPE = 4 | EnDAT (Heidenhain) | In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: Offset compensation Sine (HISOFFS) Offset compensation Cosine (HICOFFS) Amplitude scaling (HIFACT1) Motor number (MNUMBER) Motorphase (MPHASE) connector X1 |
FBTYPE = 5 | SinCos with Hall | connector X1 |
FBTYPE = 6 | SinCos 12V with Hall | connector X1 |
FBTYPE = 7 | SinCos 5V mit W&S | connector X1 FW >= 2.18 A linearmotor with analoge hall feedback can operate without W&S if ENCLIINES = 1 and DRVCNFG Bit 8 = 1 is set. Additional is bit "reference ok" set. (standardfunction Bit 8). If this is not allowed use FBTYPE =1 for this feedback. |
FBTYPE = 8 | SinCos 12 V with W & S | connector X1 |
FBTYPE = 9 | SSI | connector X5 |
FBTYPE =10 | sensorless | |
FBTYPE =11 | Hall only 5 V |
|
FBTYPE =12 | RS422 feedback device (A quad B) 24V level. | connector X3 |
FBTYPE = 13 | digital encoder 5V | connector X5 (MPHASE from EEPROM |
FBTYPE = 14 | digital encoder 24V with Hall | connector X1/X3 |
FBTYPE = 15 | digital encoder 5V with Hall | connector X1 By use of digital feedback (ROD) at X1 (FBTYPE=15,17) the external ROD-indexpulse can used for homing (NREF 1,2,7) and for the ROD output. The parameter REFMODE has to set at 5. |
FBTYPE = 16 | digital encoder 24V with W&S | connector X3 |
FBTYPE = 17 | digital encoder 5V - W&S |
connector X1 By use of digital feedback (ROD) at X1 (FBTYPE=15,17) the external ROD-indexpulse can used for homing (NREF 1,2,7) and for the ROD output. The parameter REFMODE has to set at 5. |
FBTYPE = 18 | digital encoder 5V with Hall |
connector X1/X5 |
FBTYPE = 19 | digital encoder 5V - W&S |
connector X5 |
FBTYPE = 20 | BISS - Feedback 5V - digital |
connector X1 After the amplifier is switched on all Encoder-EEPROM data are load in the drive. These are: motor number MNUMBER, motor phase MPHASE only FW > 2.14 |
FBTYPE = 21 | EnDat + W&S | connector X1 EnDat with W&S: the absolute position is red by the feedback eeprom through the parameter channeland and MPHASE is calculatet by Wake & Shake. This kind of FBTYPE is a combination between FBTYPE=4 und FBTYPE=7 |
FBTYPE = 22 | BISS - Feedback 12V - digital |
connector X1 After the amplifier is switched on all Encoder-EEPROM data are load in the drive. These are: sinus offset adjustment HISOFFS, offset adjustment cosinus HICOFFS, amplitude scaling HIFACT1, motor number MNUMBER, motor phase MPHASE only FW > 2.14 |
FBTYPE = 23 | BISS Feedback 5V - analog |
connector X1 After the amplifier is switched on all Encoder-EEPROM data are load in the drive. These are: sinus offset adjustment HISOFFS, offset adjustment cosinus HICOFFS, amplitude scaling HIFACT1, motor number MNUMBER, motor phase MPHASE only FW > 2.14 |
FBTYPE = 24 | BISS Feedback 12V - analog |
connector X1 After the amplifier is switched on all Encoder-EEPROM data are load in the drive. These are: sinus offset adjustment HISOFFS, offset adjustment cosinus HICOFFS, amplitude scaling HIFACT1, motor number MNUMBER, motor phase MPHASE only FW > 2.14 |
FBTYPE = 25 | only S700: SSI |
Connector X1 FW = 3.06 |
FBTYPE = 26 | only S700: SSI - linear feedback |
FW > 3.06 see also SSIRESOL |
FBTYPE = 27 | digital encoder 5V (MPHASE from EEPROM | connector X1 |
FBTYPE = 28 | SSI-Linear | connector X5 (POS-I/O-Optioncard) |
FBTYPE = 29 | n.a. | booked |
FBTYPE = 30 | ROD with W&S | connector X1 |
FBTYPE = 31 | ROD | connector X1 |
FBTYPE = 32 | EnDAT 2.2 with 5V | connector X1 In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: Motor number (MNUMBER) Motorphase (MPHASE) connector X1 |
FBTYPE = 33 | BiSS-C 5V - digital |
connector X1 For configuration have a look at (BISSCNFG) only with Renishaw feedback |
FBTYPE = 34 | EEnDAT 2.2 with 12V | connector X1 In the initialization phase, all the data is loaded that is stored in the encoder EEPROM. These are: Motor number (MNUMBER) Motorphase (MPHASE) connector X1 |