IGFILTK Parameter (S300-S700)
ASCII - Command | IQFILTK | |||
Syntax Transmit | IQFILTK [Data] | |||
Syntax Receive | IQFILTK <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3889 (hex) | |
DIM | PROFIBUS PNU | 1705 (dec) IND = 33 (dec) | ||
Range | 0 .. 2.5 | DPR | 905 (dec) | |
Default | 0 | |||
Opmode | 1,2 | Data Type Bus/DPR | Integer32 | |
Drive State | Weighting | 1000 | ||
Start Firmware | ||||
Configuration | No | Last Change of this Object | 2.1 | |
Function Group | other commands | EEPROM | Yes | |
Short Description | Gain factor for slip compensation. Used in V/f Control |
Description
Gain factor for slip compensation. Used in V/f Control.
|