MPOLES Parameter (S300-S700)
ASCII - Command | MPOLES | |||
Syntax Transmit | MPOLES [Data] | |||
Syntax Receive | MPOLES <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 359D (hex) | |
DIM | Poles | PROFIBUS PNU | 1757 (dec) IND = 1 (dec) | |
Range | 0, 2, 4, 6, .. , 256 | DPR | 157 (dec) | |
Default | 6 | |||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weighting | ||
Start Firmware | 1.0 | |||
Configuration | Yes | Last Change of this Object | 1.0 | |
Function Group | motor | EEPROM | Yes | |
Short Description | Number of Motor Poles |
Description
The number of motor poles per turn of the motor. MPOLES = 0 is not saved into the drive. The setting MPOLES =0 is also not monitored in the MMI. Linear Motors: The standard setting for linear motors is MPOLES = 2. An exception is if enclines is not an integer value for the pole pitch distance (MPITCH). In this case a different value for enclines and MPOLES is required. Contact our technical support. |