MSPEED Parameter (S300-S700)
ASCII - Command | MSPEED | |||
Syntax Transmit | MSPEED [Data] | |||
Syntax Receive | MSPEED <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 35A3 (hex) | |
DIM | rpm | PROFIBUS PNU | 1763 (dec) IND = 1 (dec) | |
Range | 0.0 .. 12000.0 | DPR | 163 (dec) | |
Default | 3000 | |||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weighting | 1000 | |
Start Firmware | 1.0 | |||
Configuration | No | Last Change of this Object | 1.0 | |
Function Group | motor | EEPROM | Yes | |
Short Description | Maximum Rated Motor Velocity |
Description
The MSPEED sets the upper limit for the following amplifier parameters: VLIM, VLIMN, 5/6 * VOSPD. Details are shown at parameter VUNIT. |