Skip to main content

Kollmorgen Support Network

S300 Series Drive Connections for the Goldline B & M Series Motors | 05 Jun 2014 | |

S300 Series Drive Connections for the Goldline B & M Series Motors

S300 Motor Power Connector X9 

S300  Power X9 Connector Pins

Goldline B & M Motor Power Connections

U  

4

C

V

5

B

W

6

A

Brake +

1

N

Brake -

2

P

Motor PE Ground

3

D

Connect the Ground Connections at Motor PE Ground (Pin 3)

Cable Shield

Ground Wire at Motor

 

 

 

 

S300  X2 Connector Resolver Feedback Connections

Resolver Connections

Descriptions On the S300 X2 Connector

Goldline B & M Motor Resolver Feedback  Connections

9

R1

E

5

R2

F

7

S2

B

3

S4

A

8

S1

D

4

S3

C

2

Thermal Switch NC

T

6

Thermal Switch NC

U

Shell of 9 pin D Sub

Cable Shield

Not Connected

 

 

About this Article

kenny.hampton@…