Skip to main content

Kollmorgen Support Network

S700 Series Drive Connections for the Goldline B & M Series Motors | 05 Jun 2014 | |

S700 Series Drive Connections for the Goldline B & M Series Motors

S700 Motor Power Connector X9 

S700  Power X9 Connector Pins

Goldline B & M Motor Power Connections

U  

4

C

V

5

B

W

6

A

Brake +

1

N

Brake -

2

P

Motor PE Ground

3

D

Connect the Ground Connections at Motor PE Ground (Pin 3)

Cable Shield

Ground Wire at Motor

 

 

 

 

S700  X2 Connector Resolver Feedback Connections

Resolver Connections

Descriptions On the S700 X2 Connector

Goldline B & M Motor Resolver Feedback  Connections

9

R1

E

5

R2

F

7

S2

B

3

S4

A

8

S1

D

4

S3

C

2

Thermal Switch NC

T

6

Thermal Switch NC

U

Shell of 9 pin D Sub

Cable Shield

Not Connected

 

 

 

 

 

About this Article

kenny.hampton@…