Skip to main content

Kollmorgen Support Network

S700 Series Drive Connections for the Goldline EB Series Motors | 16 Jun 2014 | |

S700 Series Drive Connections for the Goldline EB Series Motors

 

S700 Series Drive Connections for the Goldline EB Series Motors

 

 

S700 Motor Power Connector X9 

S700  Power X9 Connector Pins

Goldline EB Motor Power Wire Color Connections

U  

4

White

V

5

Red

W

6

Brown

Brake +

1

Blue

Brake -

2

Blue

Motor PE Ground

3

Green w/yellow stripes

Connect the Ground Connections at Motor PE Ground (Pin 3)

Cable Shield

Ground Wire at Motor

 

 

 

 

S700  X2 Connector Resolver Feedback Connections

Resolver Connections

Descriptions On the S700 X2 Connector

Goldline EB Motor Resolver Feedback Wire Color Connections

9

R1

Red/White

5

R2

Yellow/White

7

S2

Red

3

S4

Black

8

S1

Yellow

4

S3

Blue

2

Thermal Switch NC

White

6

Thermal Switch NC

White

Shell of 9 pin D Sub

Cable Shield

Not Connected

 

 

About this Article

kenny.hampton@…