Skip to main content

Kollmorgen Support Network

S700 Wiring Connections for the Goldline S Series Motors | 17 Nov 2014 | |

S700 Wiring Connections for the Goldline S Series Motors

Motor Power Cable

Colors

S700 Drive

Pin #

White

U

3

Red

V

2

Brown

W

1

Yellow Stripe

PE Ground

4

The shield should be connected at both Drive and Motor end to PE Ground

Resolver Wiring Connector X2

S700 X2

Resolver Leads

Motor Pins

9

Red/White

5

5

Yellow/White

6

7

Red

2

3

Black

1

8

Yellow

4

4

Blue

3

2

Yellow/Therm

7

6

Yellow/Therm

8

The shield should be connected at both Drive and Motor end to PE Ground

  • Set to Mphase = 30 for S60X & S80X (6 pole / 2 pole resolver)
  • Set to Mphase = 120 for S10X, S20X, & S40X (4 pole / 2 pole resolver)

About this Article

kenny.hampton@…