SKIP2W Parameter (S300-S700)
ASCII - Command | SKIP2W | |||
Syntax Transmit | SKIP1SP [Data] | |||
Syntax Receive | SKIP2W <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 388E (hex) | |
DIM | rpm | PROFIBUS PNU | 1710 (dec) IND = 33 (dec) | |
Range | 0 .. 500 | DPR | 910 (dec) | |
Default | 0 | |||
Opmode | 1,2 | Data Type Bus/DPR | Integer16 | |
Drive State | Weighting | |||
Start Firmware | ||||
Configuration | No | Last Change of this Object | 2.1 | |
Function Group | other commands | EEPROM | Yes | |
Short Description | Skip Width 2 |
Description
Skip Width 2. Used in V/f Control scheme to avoid operation in the speed range (+/- 0.5 * SKIP2W) around SKIP2SP. This way resonances can be masked out. See: SKIP1W, SKIP2SP, SKIP2W. |