SSITOUT Parameter (S300-S700)
ASCII - Command | SSITOUT | |||
Syntax Transmit | SSITOUT [Data] | |||
Syntax Receive | SSITOUT <Data> | Available in | ||
Type | Variable rw | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3661 (hex) | |
DIM | - | PROFIBUS PNU | 1953 (dec) IND = 1 (dec) | |
Range | 0, 1 | DPR | 353 (dec) | |
Default | 0 | |||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled + Reset (Coldstart) | Weighting | ||
Start Firmware | 1.0 | |||
Configuration | Yes | Last Change of this Object | 1.0 | |
Function Group | feedback | EEPROM | Yes | |
Short Description | Transmit Timeout SSI |
Description
The command SSITOUT sets the monoflop - timeout of the SSI - transmission. Timeout: 13us => SSITOUT 0 3us => SSITOUT 1 |