The AKM standard motor can be configured to achieve an IP67 rating by using the straight connectors (G option) and the shaft seal (01 option). The 0W (washdown) and 0F (food grade) motors all meet the IP67 rated whether they have straight or…
This question comes up quite a bit about the Heidenhain Endat . Saying Endat 2.2 is only half the story. There is Endat 2.2/01 which is the analog version. Endat 2.2/22 is the fully digital version. Endat 2.2/01 and…
The standard operating temperature of an AKM is based upon the most temperature sensitive device. This is typically the bearings . The standard bearings that are used on the AKM put the operating temperature at -20 to +120 deg.
EMI (Electro-Magnetic Interference) comes in different forms, frequencies, and levels. Electronic equipment has different categories for both emissions and susceptibility. Under normal circumstances elimination is not possible so reduction to…
Servo amplifiers
A derating may be necessary due to high environment temperature or due to operation in high locations. Current values are affected.
No derating for servo amplifiers with standard clock frequency, up to 1000m a.m.s.l. and with max.…
Attached is the letter of compliance for All Standard Catalog AKIM Models represented by AKM1, AKM2, AKM3, AKM4, AKM5, and AKM7 comply to DIRECTIVE 2011/65/EU.
This gives a brief overview of the teflon and viton shaft seals for the AKM product line. The attachment contains the text listed in the below as well as some pictures of installed seals and 2D outlines of the seals.