New Features
Next Generation Controller Software
Compatible with PCMM/PDMM (1st Generation Controllers)
64-bit Runtime (2nd Generation Controllers)
AKD2G Modular Device Profile (MDP) I/O
MDP IO support for model variants
New…
New Features
Modular EtherCAT Topology
AKT2G-BRC-000-000 - Brake chopper terminal
Modify PLCopen axis user units from a program
IDE Improvements
For more details, please see the attached release note.
New Features
Kollmorgen E-Bus Stepper Integration:
AKT2G-SM-L50-000 - Stepper motor terminal with incremental encoder, 50 V DC, 5 A (Imax), 2 phases
AKT2G-SM-L15-000 - Stepper motor terminal with incremental encoder, 24 V DC, 1.5 A (Imax), 2…