Skip to main content

Kollmorgen Support Network

Hybrid connector motor M23 >

  View     Contact socket       Contacts  

HMI >

Support & Technical information for Kollmorgen HMIs (Human machine interface)

ytec Connector >

View Contact sockets Dimensions Pinout

Encoder connector Washdown Motor >

View Contact socket Contacts Lamella Clamp Dimensions Pinout

Resolver+SFD connector Washdown Motor >

View Contact socket Contacts Lamella Clamp Dimensions Pinout Resolver (Feedback code R-) SFD (Feedback code C-)

Hybrid Connector Washdown Motor M23 >

View Contact Socket Contacts Lamella Clamp Dimensions Pinout Power & SFD AKM2 - AKM6 (Feedback codes C-)

Power Connector Motor M40, 8-poles >

View Contact Socket Contacts Lamella Clamp Dimensions Technical Data   Power

AKD Power Connector >

Used with AKD, voltage type 06, current types 3A and 6A Used with AKD, voltage type 06, current types 12A and 24A, and with AKD voltage types 07, current types 3A to 24A
Subscribe to specifications