TEMPMFILT Parameter (S300-S700)
| 26 Aug 2014
|
|
TEMPMFILT Parameter (S300-S700)
ASCII - Command |
TEMPMFILT |
|
|
Syntax Transmit |
TEMPMFILT [Data] |
|
|
Syntax Receive |
TEMPMFILT <Data> |
|
Available in |
|
Type |
Variable rw |
|
MMI |
No |
ASCII Format |
|
|
CANBus Object Number |
38BB (hex) |
DIM |
ms |
|
PROFIBUS PNU |
1755 (dec) IND = 33 (dec) |
Range |
0 .. 50000 |
|
DPR |
955 (dec) |
Default |
0 |
|
|
Opmode |
All |
|
Data Type Bus/DPR |
|
Drive State |
|
|
Weighting |
|
Start Firmware |
5.18 |
|
|
Configuration |
No |
|
Last Change of this Object |
2.7 |
Function Group |
|
|
EEPROM |
Yes |
Short Description |
time constant for the filter of motor temperature sensors |
Description
The parameter TEMPMFILT describes the time constant for filtering of temperature value with motor temperature sensors. Interferences of the signal can be eliminated with this function. The measured and filtered temperature value is used for supervising and for monitoring the motor temperature. The time constant of the filter can be set with TEMPMFILT . |