V Parameter (S300-S700)
| 18 Aug 2014
|
|
V Parameter (S300-S700)
ASCII - Command |
V |
|
|
Syntax Transmit |
V |
|
|
Syntax Receive |
V <Data> |
|
Available in |
|
Type |
Variable ro |
|
MMI |
Yes |
ASCII Format |
Float |
|
CANBus Object Number |
3618 (hex) |
DIM |
MSPEED |
|
PROFIBUS PNU |
1880 (dec) IND = 1 (dec) |
Range |
-15000 .. 15000 |
|
DPR |
280 (dec) |
Default |
- |
|
|
Opmode |
All |
|
Data Type Bus/DPR |
Integer32 |
Drive State |
- |
|
Weighting |
|
Start Firmware |
1.0 |
|
|
Configuration |
No |
|
Last Change of this Object |
1.0 |
Function Group |
actual values |
|
EEPROM |
No |
Short Description |
Actual Velocity |
Description
The present velocity of the motor. |