Power Supply Terminal with Fuse
This power feed terminal enables you to set up various potential groups with standard 24 VDC voltages.
Specifications
Technical Data | AKT2G-PSF-024-000 |
---|---|
Nominal voltage | 24 VDC |
Power contact current load | max. 10 A |
Electrical isolation | 500 V (E-bus/field potential) |
Integrated fine-wire fuse | yes; 6.3 A |
Current consumption from E-Bus | - |
Bit width in the process image | - |
Configuration | no address or configuration settings |
Power LED | yes |
Diagnosis (fuse) | yes, Error LED |
Electrical connection to mounting rail | no |
PE contact | yes |
Renewed infeed | yes |
Connection facility to additional power contact | 1 |
Side by side mounting on Bus Terminals with power contact | yes |
Side by side mounting on Bus Terminals without power contact | yes |
Weight | approx. 55 g |
Permissible ambient temperature range (during operation) | 0°C ... +55°C |
Permissible ambient temperature range (during storage) |
-25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC resistance burst/ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable, see Positioning of Passive Terminals |
Approval | CE, ATEX, cULus |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
Title | File Language | Date | Share URL |
---|---|---|---|
AKT2G-SDI-004-000 TUV Certification | English | |
Share URL /sites/default/files/public_downloads/AKT2G-SDI-004%20TUV%20Certitication%20Rev.00.pdf |
AKT2G-SDO-004-000 TUV Certification | English | |
Share URL /sites/default/files/public_downloads/AKT2G-SDO-004%20TUV%20Certitication%20Rev.00.pdf |
Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
Brake Chopper Terminal
The AKT2G-BRC-000-000 EtherCAT Terminal contains high-performance capacitors for stabilizing supply voltages. The AKT2G-BRC-000-000 can be used in conjunction with the AKT2G-SM-L15-000 or AKT2G-SM-L50-000 stepper motor drive terminals.
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
The AKT2G-SM-L50-000 EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A and a voltage range from 8-50 V.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.