Skip to main content

Kollmorgen AKM2G Low Voltage Selection Guide

Kollmorgen’s AKM family of servo motors gives you unprecedented choice and flexibility from a wide range of standard products so you can select the best servo motor for your application. From the Low Voltage motors in this Selection Guide to the broad range of AKM and AKM2G motors that support voltages up to 480 Vac, washdown, food grade, and the AKMH stainless steel hygienic motor for the toughest environments.  Download the low voltage selection guide to learn more.

Download as PDF

Fill out this short form

to view this Document

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation

Learn the key criteria for designing axially compact arm joints that minimize space, maximize torque, and deliver precision performance in surgical robots.
Learn More

Direct Drive Motors Improve Flexographic Printing Performance

Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control technology. This synchronization is key to managing web tension throughout the process while ensuring a steady repeat length.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Surgical robotic arms in operating room.

Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation >

Learn the key criteria for designing axially compact arm joints that minimize space, maximize torque, and deliver precision performance in surgical robots.

Stop, hold and go safely: Motion tuning for vertical loads >

When designing motion for applications such as vertical gantries and hoists, you need to take special care to ensure operator safety and operational efficiency. Let’s discuss best practices for meeting the particular challenges involved.

What are the Five Major Components of a Brushless Servo Motor >

Servo motors are used in numerous markets to power machines, instruments, robots, and other factory automation applications. This blog addresses five major elements of a conventional brushless DC servo motor: the rotor, stator, bearings, feedback and…
What is a closed-loop system?

What is a Closed-Loop System? >

When learning about servo motors and servo systems, you’re likely to encounter the phrase “closed-loop system.” If you’ve ever wondered what that means and how it works, you’ve come to the right place. Let’s step through some of the most common…
What is considered a low voltage motor?

What is Considered a Low Voltage Motor? >

The Low Voltage Directive defines low voltage from 50 – 1000 Vac, or 120 – 1500 Vdc, which is based on the mains voltage used to power the electrical system and ties in with specific IEC regulations on safety and risk of shock and arcing. When low…
Printing Machine

Direct Drive Motors Improve Flexographic Printing Performance >

Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control…

How to Customize a Servo Motor - Standard vs Custom >

When and how to customize a standard servo motor depends on the predicted benefits derived from the customization that should include a solution tied to form, fit, and function. Learn more.
Kollmorgen webinar, What is a Servo Motor?

What is a Servo Motor? >

When researching motor options for an application, one type that often comes up is “servo” motor. Many manufacturers expand and add descriptions like AC and brushless. What do these terms mean and what exactly is a servo motor?

How to Select a Servo Motor >

There are several considerations when selecting a servo motor for a specific application, such as the required speed, torque or force, motion profile, available physical envelope, and environmental factors. This means that the chosen motor solution…