AKM2G Servo Motor
AKM2G represents the latest evolution of the industry-leading AKM motor family
With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.
Designers needing to reduce machine size benefit from AKM2G’s ability to deliver increased power and torque density in a smaller footprint.
- Extensive selection of feedback options to match application and performance requirements including options that support functional safety
- Shaft, mounting, and connector options
- Holding brake and thermal sensor options
- Available low voltage models bring the benefits of AKM2G to portable, mobile and battery powered applications where higher efficiency translates to a smaller motor with lower energy demand
Increase Feedback Performance
Available standard with choice of single cable Kollmorgen Smart Feedback device, HIPERFACE DSL or EnDat 2.2 digital encoders. Dual cable resolver feedback also available standard along with user-specified feedback devices available through co-engineering. Available options support functional safety applications. For low voltage motors a standard commutating encoder option is available.
Standard Voltage Feedback Options Low Voltage Feedback Options
Reduce Cabling
Single hybrid combined power and feedback cables for Kollmorgen Smart Feedback device, HIPERFACE DSL or EnDat 2.2 digital encoders. Dual independent power and resolver feedback cables are also available standard along with other optional configurations. Kollmorgen 2G cables provide the correct design for use in Kollmorgen 2G Systems that incorporate functional safety rated feedback devices.
Features
- Standard winding choices for 120 Vac to 480 Vac operation, and low voltage winding choices for 24 to 96 volts (Vdc or Vac) with various speed/torque performance curves
- Feedback options to match application requirements and drive selection
- Kollmorgen SFD3
- HIPERFACE DSL (supports functional safety applications)
- EnDat 2.2 (supports functional safety applications)
- Resolver
- Commutating Encoder is available as a standard option for low voltage motors
- Customer-specified feedback devices available through co-engineering
- Connector options (as appropriate for feedback type and motor size)
- SpeedTec (standard for single or dual cable designs)
- ytec (dual connector with single insertion at motor for size 2 motors)
- System cable options for use with Kollmorgen AKD2G servo drives and other AKD family servo drives
- Single cable SFD3/HIPERFACE DSL/EnDat 2.2
- Two-cable variant for resolver including ytec connector motors and commutating encoder
- Standard IP54 rating, IP65 with optional shaft seal. Other optional ratings available through co-engineering
- International standard mount with choice of smooth shaft or closed keyway
- Other mount and shaft options available through co-engineering
- 24VDC mechanical holding brake option
- Thermal sensor options for maximum motor protection and servo drive compatibility
- Low friction shaft seal options for both wet and dry running applications
Specifications
AKM2G Performance Data (by frame size)
AKM2G-2x | AKM2G-3x | AKM2G-4x | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | Sym | Unit | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 1 | 2 | 3 | 4 |
Continuous Torque at Stall | Tc | Nm | 0.65 | 1.12 | 1.51 | 1.85 | 1.70 | 2.90 | 3.86 | 2.87 | 5.12 | 6.98 | 8.51 |
Rated Speed | Nrtd | rpm | 8000 | 8000 | 8000 | 8000 | 8000 | 7600 | 8000 | 6000 | 6000 | 6000 | 5400 |
Rotor Inertia | Jn | kg-cm2 | 0.0930 | 0.1549 | 0.2169 | 0.2789 | 0.4264 | 0.8130 | 1.200 | 0.774 | 1.36 | 1.95 | 2.53 |
AKM2G-5x | AKM2G-6x | AKM2G-7x | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | Sym | Unit | 1 | 2 | 3 | 4 | 2 | 3 | 4 | 5 | 1 | 2 | 3 | 4 |
Continuous Torque at Stall | Tc | Nm | 6.83 | 12.0 | 16.2 | 20.1 | 15.3 | 21.5 | 27.0 | 32.7 | 23.0 | 41.1 | 57.8 | 72.1 |
Rated Speed | Nrtd | rpm | 6000 | 5600 | 5100 | 4800 | 5000 | 4500 | 4200 | 3800 | 4900 | 3400 | 3200 | 3000 |
Rotor Inertia | Jn | kg-cm2 | 2.52 | 4.58 | 6.64 | 8.70 | 9.10 | 13.0 | 16.9 | 20.8 | 25.9 | 46.8 | 67.7 | 88.6 |
Values shown are representative of each model. For exact information, refer to the Selection Guide, Installation manual, or Motioneering and/or our curve generator tools.
Get a Quote Standard Voltage Selection Guide Low Voltage Selection Guide
AKM2G Dimensional Overview
AKM2G Series | Flange IEC | Length by Stacks | A | Ø B | C | Ø D | Ø E | F | Ø G | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 | 5 | |||||||||
AKM2G2x | 58 | 111 | 130 | 149 | 168 | - | 23.0 | 11.0 | 2.50 | 63.0 | 5.5 | M4 DIN 332 | 40.0 |
AKM2G3x | 72 | 121 | 153 | 184 | - | - | 30.0 | 14.0 | 2.50 | 75.0 | 5.5 | M5 DIN 332 | 60.0 |
AKM2G4x | 88 | 125 | 151 | 177 | 203 | - | 40.0 | 19.0 | 3.00 | 100.0 | 6.6 | M6 DIN 332 | 80.0 |
AKM2G5x | 114 | 143 | 172 | 202 | 231 | - | 50.0 | 24.0 | 3.00 | 130.0 | 9.0 | M8 DIN 332 | 110.0 |
AKM2G6x | 142 | - | 168 | 190 | 212 | 234 | 58.0 | 32.0 | 3.50 | 165.0 | 10.19 | M12 DIN 332 | 130.0 |
AKM2G7x | 192 | 169 | 203 | 237 | 271 | - | 80.0 | 38.0 | 4.00 | 215.0 | 13.4 | M12 DIN 332 | 180.0 |
All values in millimeters. Nominal dimensions shown for resolver and Smart Feedback SFD3 motors of less than 20 amps continuous. See individual motor schematics for tolerances and complete dimensions including other feedbacks and motors rated greater than 20 amps continuous.
Get a Quote Standard Voltage Selection Guide Low Voltage Selection Guide
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
AKM2G Installation Manual EN DE IT ES FR RU | English, French, German, Italian, Russian, Spanish | |
Share URL /sites/default/files/public_downloads/AKM2G%20Installation%20Manual%20EN%20DE%20IT%20SP%20FR%20RU%20REV%20E.pdf |
AKM2G Part Number Scheme | English | |
Share URL /sites/default/files/public_downloads/AKM2G-part-number-scheme.pdf |
AKM2G Performance Curves | English | |
Share URL /sites/default/files/public_downloads/AKM2G%20Performance%20Curves_0.pdf |
Kollmorgen 2G Cable Guide | English | |
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide |
Title | Language | Date | Share URL |
---|---|---|---|
2G Motion System Brochure | English | Share URLview | |
AKM2G Low Voltage Selection Guide | English | Share URLview | |
AKM2G Servo Motor Selection Guide | English | Share URLview | |
Kollmorgen 2G Cable Guide | English | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
AKM2G EU Declaration of Conformity | English | |
Share URL /sites/default/files/public_downloads/AKM2G_CE_20June19.pdf |
AKM2G EU RoHS Declaration | English | |
Share URL /sites/default/files/public_downloads/RoHS10W_AKM2G%20standard%20models.pdf |
AKM2G Product Notice on Functional Safety | English | |
Share URL /sites/default/files/public_downloads/TN-975425_Product%20Notice%20on%20AKM2G%20Functional%20Safety.pdf |
AKM2G REACH SVHC Certificate of Compliance | English | |
Share URL /sites/default/files/public_downloads/REACH_R223_Standard%20AKM2G.pdf |
AKM2G UKCA Declaration of Conformity | English | |
Share URL /sites/default/files/2023-12/AKM2G_DoC_UKCA_USA.pdf |
AKM2G UL Certificate of Compliance | English | |
Share URL /sites/default/files/public_downloads/AKM2G%20Certificate%20of%20Compliance.pdf |
CEL China Efficiency Labelling for Servo and Stepper Motors | English | |
Share URL /sites/default/files/public_downloads/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors.pdf |
China Compulsory Product Certification (CCC Technical Notice) | English | |
Share URL /sites/default/files/2024-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products.pdf |
Kollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency | English | |
Share URL /sites/default/files/public_downloads/Kollmorgen%20CE%20Technical%20Notice%20-%20Servo%20and%20Stepper%20Motors%20Efficiency.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
2D/3D Product Model | English | |
Share URL https://www.kollmorgen.com/en-us/service-and-support/technical/3d-models |
Advanced Surgical Robots: Designing Compact, Powerful Motion for the Next Generation
Direct Drive Motors Improve Flexographic Printing Performance
Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control technology. This synchronization is key to managing web tension throughout the process while ensuring a steady repeat length.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.