![](/sites/default/files/2023-03/akd-n_drive.png)
AKD-N
The Decentralized Drive System consists of an AKD-C and AKD-N drives, which are mounted to the machine close to the motor. A single cable connection is realized between AKD-C and AKD-N, as well as between AKD-N and AKD-N, using Kollmorgen hybrid cables. The drives are supported by the smart AKD-C Power Supply with DC power.
- Nominal supply voltage range 560 VDC to 680 VDC (max. 800V); Standby supply voltage 55 VDC
- 3A, 6A, and 12A output current
- MultiFeedback (SFD, SFD3, Hiperface DSL, Comcoder, ENDAT 2.1 & 2.2, BiSS, HIPERFACE, 1Vp-p SinCos encoders, incremental encoders)
Technical Data
AKD-N00307 | AKD-N00607 | AKD-N01207 | ||
---|---|---|---|---|
Continuous output current | 3A | 6A | 12A | ![]() |
Peak output current | 9A | 18A | 30A | |
Environmental area | IP67 | |||
Size | 75x130x201mm³ | 75x130x252mm³ | ||
Fieldbus | EtherCAT | |||
Feedback | SFD, Biss C, EnDat 2.1 and 2.2, Hall, Comcoder, Hiperface, Hiperface DSL | |||
I/O | 3 digital inputs, 1 digital output | |||
Vibrations | 3M5 | |||
Options | Tertiary fieldbus (-DF) Local STO SIL 2 / PLd (-DS) |
Tertiary fieldbus with two cable feedback (-DF) Tertiary fieldbus with single cable feedback (-DG) Local STO SIL2/PLd with two cable feedback (-DS) Local STO SIL2/PLd with single cable feedback (-DT) |
Interfaces
Digital I/Os | Motion Bus | Multifeedback |
---|---|---|
|
|
|
Mini Selection Guide
AKD-N Option | Single Cable | Separate Feedback | Digital I/O | Tertiary Fieldbus | Local STO |
---|---|---|---|---|---|
-DB | ✔ | – | ✔ | – | – |
-DF | • | ✔ | ✔ | ✔ | – |
-DG | ✔ | – | ✔ | ✔ | – |
-DS | • | ✔ | ✔ | – | ✔ |
-DT | ✔ | – | ✔ | – | ✔ |