AKD-C/N Electrical
Power Supply
Auxiliary supply voltage | Mains power supply |
---|---|
|
|
AKD-N Output Current
Model | Inom/A | Ipeak/A |
---|---|---|
00307 | 3 | 9 |
00607 | 6 | 18 |
01207 | 12 | 30 |
AKD-C DC Bus Link
- Brake circuit: with dynamic distribution of the regenerated power between several AKD-C on the same DC bus link circuit.
- Internal Brake Resistor, external Brake Resistor if required.
- DC bus link voltage can be connected in parallel
- KCM Capacitor Module usable
Control Circuits
- Digital current controller (670 ns)
- Digital speed controller (62,5 µs)
- Digital position controller (250 µs)