Hybrid Connector Washdown Motor Size 1
![]() |
|
Pinout
Power & SFD AKM2 - AKM6 (Feedback code C-)
Power & SFD3/DSL AKM2 - AKM6 (Feedback codes CA, GE, GF)
Technical Data
Power | Signal | |
---|---|---|
Pins | 4 | 4 |
Housing | Stainless steel V4A (AISI 316) | |
Seals | Viton (FPM) | |
Temperature range | -40 to 125 ºC | |
Protection class | IP 67 / IP 69K if plugged | |
Max. current | 30 A | 10 A |
Max. voltage | 630 V (AC, DC) | 250 V (AC, DC) |
Test voltage | 6000 V | 2500 V |
max. wire cross section | 4 mm2 | 1.5mm2 |
Mating cycles | > 1000 | |
Pollution class | 3 (to EN 61948) | |
Overvoltage category | III (to EN 61948) | |
Max. operating height | 2000m (to EN 61948) |