Skip to main content

Kollmorgen Support Network

i-tec Connector | 06 Aug 2014 | |

i-tec Connector

i-tec-stecker_aufbau_mod.png
  1. View
  2. Contact socket
  3. Dimensions
  4. Built-in i-tec motor connector

Pinout

Power & SFD AKM1 (Feedback code C-)

image

Power & SFD3 AKM1 (Feedback code CA)

image

Technical Data

  Power Signal
Pins 4 5
Temperature range -20 to 130 °C
Protection class IP 66/67 if plugged
Max. current 14 A 3.6 A
Max. voltage 630 V (AC) 63 V (DC)
Test Voltage 6000 V 1500 V
max. wire cross section 1.5 mm² 0.75 mm²
Mating cycles > 500
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)

About this Article

Kollmorgen Support