ytec Connector
| 07 Nov 2013
|
|
ytec Connector
![image](/sites/default/files/images/y-tec-stecker_aufbau.png) |
- View
- Contact sockets
- Dimensions
|
Pinout
![image](/sites/default/files/images/pinout_ytec.jpg)
Technical Data Power Connector (orange)
|
Power |
Signal |
Pins |
4 |
5 |
Temperature range |
-20 to 130 °C |
Protection class |
IP 66/67 if plugged |
Max. current |
14 A |
3.6 A |
Max. voltage |
630 V (AC) |
63 V (DC) |
Test Voltage |
6000 V |
1500 V |
max. wire cross section |
1.5 mm² |
0.75 mm² |
Mating cycles |
> 500 |
Pollution class |
3 (to EN 61948) |
Overvoltage category |
III (to EN 61948) |
Max. operating height |
2000m (to EN 61948) |
Technical Date Feedback Connector (green)
|
Signal |
Pins |
12 (green) |
15 (black) |
Temperature range |
-20 to 130 °C |
Protection class |
IP 66/67 if plugged |
Max. current |
5 A |
Max. voltage |
63 V (DC) |
Test voltage |
1500 V |
max. wire cross section |
0.75 mm² |
Mating cycles |
> 500 |
Pollution class |
3 (to EN 61948) |
Overvoltage category |
III (to EN 61948) |
Max. operating height |
2000m (to EN 61948) |