Module 2CAN
Usable with S300, S600, S700
Table of Contents
General
Connector X6 of the servo amplifier is assigned to the signals for the RS232 interface and the CAN interface (see Connectors). It is therefore not the standard pin assignment for these interfaces, and a special cable is required to be able to use both interfaces simultaneously.
The 2CAN expansion module provides the interfaces on separate Sub-D connectors. The two CAN connectors are wired in parallel. A termination resistor (120 ohms) for the CAN bus can be switched into circuit if the is at the end of the bus.
Standard shielded cables can be used for the RS232 and CAN interfaces.
Module
![]() |
![]() |
2CAN module for S300/S600 | 2CAN module for S700 |
Front cover
Wiring example with S300
RS232/CAN | RS232 | CAN1 = CAN2 | |||
---|---|---|---|---|---|
X6 Pin | Signal | X6A Pin | Signal | X6B=X6C Pin | Signal |
1 | 1 | Vcc | 1 | ||
2 | RxD | 2 | RxD | 2 | CAN-LOW |
3 | TxD | 3 | TxD | 3 | CAN-GND |
4 | 4 | 4 | |||
5 | GND | 5 | GND | 5 | |
6 | CAN-LOW | 6 | 6 | ||
7 | 7 | 7 | CAN-HIGH | ||
8 | 8 | 8 | |||
9 | CAN-HIGH | 9 | 9 |
Documentation
Data sheets for the expansion card can be found via File Selector, set document type filter to "Add On Document"
Back to top