Skip to main content

Kollmorgen Support Network

Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Trade Compliance >

Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also committed to complying with Section 1502, in…

AKT and AKT2G Remote I/O Comparison >

The AKT2G family is recommended for new applications requiring remote I/O in a PCMM or PDMM KAS application. This article and attachment compares the AKT2G Remote I/O family with the AKT Remote I/O family.

KAS v3.07 is now available!! >

New Features Modular EtherCAT Topology AKT2G-BRC-000-000 - Brake chopper terminal Modify PLCopen axis user units from a program IDE Improvements For more details, please see the attached release note.

KAS Safety System with SCU Safety Controller >

This application note details creating and running a KAS Safety application with:  PCMM Machine/Motion Controller  SafePLC2 Safety Controller  AKD2G Servo Drive with FS3 safety card  AKT2G Safety I/O  FSOE…
Brake Chopper Terminal

Brake Chopper Terminal >

The AKT2G-BRC-000-000 EtherCAT Terminal contains high-performance capacitors for stabilizing supply voltages. The AKT2G-BRC-000-000  can be used in conjunction with the AKT2G-SM-L15-000 or AKT2G-SM-L50-000 stepper motor drive terminals. Low internal resistance and high-pulsed current capability enable good buffering in parallel with a power supply unit. Regenerative currents are  accommodated preventing over voltages. If the regenerative energy exceeds the capacity of the capacitors, energy can be dissipated via an external braking resistor.

AKT2G L50

Stepper Motor Terminal, 50 V DC, 5 A, Vector Control >

The AKT2G-SM-L50-000  EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A and a voltage range from 8-50 V. The compact stepper motor output stage is incorporated in the EtherCAT Terminal together with two digital inputs for limit switches. Through parameterization, the AKT2G-SM-L50-000 can be adjusted to the motor and the application requirements. 64-fold micro-stepping ensures particularly quiet and precise motor operation.

AKT2G L15

Stepper Motor Terminal, 24 V DC, 1.5 A, Vector Control >

The AKT2G-SM-L15-000  EtherCAT Terminal is intended for the direct connection of stepper motors in the low power range up to 1.5 A and a voltage of 24 V. The compact stepper motor output stage is incorporated in the EtherCAT Terminal together with two digital inputs for limit switches. Through parameterization, the AKT2G-SM-L15-000 can be adjusted to the motor and the application requirements. 64-fold micro-stepping ensures particularly quiet and precise motor operation.

AKT2G Fan

Fan Cartridge for EtherCAT and Bus Terminals >

The AKT2G-AC-FAN-001 fan cartridge is used for forced ventilation within the terminal housing and ensures better heat dissipation from the housing. It extends the thermal operating range of EtherCAT Terminals and offers a wide range of new application options. The cartridge is installed on the underside of the terminal segment and covers a width of four standard terminals (4 x 12 mm). It consists of the fan, an installation plate, a terminal strip (24 V DC, 0 V DC, diag, mode) and a bracket for attachment on different terminal housings.

Subscribe to AKT2G