i-tec Connector
![]() |
|
Pinout
Power & SFD AKM1 (Feedback code C-)
Power & SFD3 AKM1 (Feedback code CA)
Technical Data
Power | Signal | |
---|---|---|
Pins | 4 | 5 |
Temperature range | -20 to 130 °C | |
Protection class | IP 66/67 if plugged | |
Max. current | 14 A | 3.6 A |
Max. voltage | 630 V (AC) | 63 V (DC) |
Test Voltage | 6000 V | 1500 V |
max. wire cross section | 1.5 mm² | 0.75 mm² |
Mating cycles | > 500 | |
Pollution class | 3 (to EN 61948) | |
Overvoltage category | III (to EN 61948) | |
Max. operating height | 2000m (to EN 61948) |