M12 Connector DRIVE-CLiQ
Kollmorgen does not offer mating connectors or cables for the feedback system with DRIVE-CLiQ Interface. Please use Standard cables recommended by Siemens.
M12 Connector Pinout (built into the motor)
Encoder (Feedback codes MA, MB)
Technical Data
Pins | 8 |
Protection class | IP 65/67 plugged |
Max. current | 2 A |
Max. voltage | 30 V |
Standards | M12 Connector IEC 61076-2-101 |
Mating cycles | >100 |