MICONT Parameter (S300-S700)
ASCII - Command | MICONT | |||
Syntax Transmit | MICONT [Data] | |||
Syntax Receive | MICONT <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 358E (hex) | |
DIM | A | PROFIBUS PNU | 1742 (dec) IND = 1 (dec) | |
Range | 10% of DICONT, .. 2* DICONT | DPR | 142 (dec) | |
Default | DICONT | |||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weighting | 1000 | |
Start Firmware | 1.0 | |||
Configuration | No | Last Change of this Object | 1.0 | |
Function Group | motor | EEPROM | Yes | |
Short Description | Motor Continuous Current Rating |
Description
This parameter limits the continues current of the amplifier, depending on the maximum continuous current rating of the motor. |