PCMM Electrical
Electrical Data
Units | PCMM | |
---|---|---|
Rated supply voltage | V DC | 24 V ±10% |
Rated input current | A | 1.25 |
Rated input power | W | 30 |
Permitted switch on/off frequency | 1/h | 30 |
Power Supply
- From an external 24V DC power supply unit
- Electrically isolated
- Internal fusing
- Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses