Reference Table AKM Connectors-Feedback
Connector code (PTC) | B | C | C (cable) |
D | G | H | - | T | - | Y | Type | Lines per rev | Technics | Wires3 FB/Th/Sense |
Remarks | |
Connector code (KTY 84-130) | 1 | 1 | 7 | D | - | 1 | R | 2 | U | 1 | ||||||
Code | Feedback | Available for AKM | ||||||||||||||
1- | Comcoder | 2 | 3-7 | 1-2 | - | 2-6 | - | - | 8 | - | - | EPC15T | 1024 | optical | 11/2/0 | single turn |
2- | Comcoder | 2 | 3-7 | 1-2 | - | 2-6 | - | - | 8 | - | - | EPC15T | 2048 | optical | 11/2/0 | single turn |
AA | BiSS B | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | AD34 | 2048 | optical | 10/2/2 | single turn |
AB | BiSS B | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | AD58 | 2048 | optical | 10/2/2 | multi turn |
C- | SFD | 2 | 3-7 | 1-2 | 1-6 1 | 2-6 | 1-4 | - | 8 | - | 1 | Size 10/15/21 |
2 poles | inductive | 4/0/2 | single turn, for AKD drives only |
CA | SFD3 | - | - | - | 1-6 (KTY) | - | 1-4 | - | - | - | - | Size 10/15/21 |
2 poles | inductive | 2/0/0 | single turn, for AKD drives only |
DA | EnDAT 2.1 | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | ECN1113/ ECN1313 |
512/ 2048 4 |
optical | 10/2/2 | single turn |
DB | EnDAT 2.1 | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | EQN1125/ EQN1325 |
512/ 2048 4 |
optical | 10/2/2 | multi turn |
LA | EnDAT 2.1 | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | ECI1118/ ECI1319 |
16/ 32 5 |
inductive | 10/2/2 | single turn |
LB | EnDAT 2.1 | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | EQI1130/ EQI1331 |
16/ 32 5 |
inductive | 10/2/2 | multi turn |
MA | DRIVE-CLiQ | - | - | - | - | - | - | 4-7 | - | 4-7 | - | ECN1324S | optical | 6/2/0 | single turn, thermal sensor according to current Siemens requirements, for Siemens drives only | |
MB | DRIVE-CLiQ | - | - | - | - | - | - | 4-7 | - | 4-7 | - | EQN1336S | optical | 6/2/0 | multi turn, thermal sensor according to current Siemens requirements, for Siemens drives only | |
GA, | Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKS36 | 128 | optical | 8/2/0 | single turn, for S300/400/600/700 drives only |
GB | Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKM36 | 128 | optical | 8/2/0 | multi turn, for S300/400/600/700 drives only |
GC | Hiperface | - | - | 1 | - | - | - | - | - | - | 1 | SEK34 | 16 | capacitive | 8/2/0 | single turn, for S300/400/600/700 drives only |
GD | Hiperface | - | - | 1 | - | - | - | - | - | - | 1 | SEL34 | 16 | capacitive | 8/2/0 | multi turn, for S300/400/600/700 drives only |
GE | Hiperface DSL | - | - | - | 2-6 (KTY) | - | - | - | - | - | - | EKS36 | 128 | optical | 2/0/0 | single turn, for AKD drives only |
GF | Hiperface DSL | - | - | - | 2-6 (KTY) | - | - | - | - | - | - | EKM36 | 128 | optical | 2/0/0 | multi turn, for AKD drives only |
GJ |
Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKS36 | 128 | optical | 8/2/0 | single turn, for AKD drives only |
GK | Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKM36 | 128 | optical | 8/2/0 | multi turn, for AKD drives only |
GM | Safety Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKS36S | 128 | optical | 8/2/0 | single turn, with PTC thermal sensor only, for AKD drives only |
GN | Safety Hiperface | 2 | 3-7 | 2 | - | 2-6 | - | - | 8 | - | - | SKM36S | 128 | optical | 8/2/0 | Multi turn, with PTC thermal sensor only, for AKD drives only |
R- | Resolver | 2 | 3-7 | 1-2 | - | 2-6 | - | - | 8 | - | 1 | Size 10/15/21 | 2 poles | inductive | 6/2/0 | single turn |
- PTC thermal sensor, without brake only
- up to 6A
- x/y/z data given for Feedback/Thermal sensor/Sense
- x/y data given for AKM1-4/AKM5-8
- x/y data given for AKM2-3/AKM4-8