The AKT2G family is recommended for new applications requiring remote I/O in a PCMM or PDMM KAS application. This article and attachment compares the AKT2G Remote I/O family with the AKT Remote I/O family.
AKT2G-SM-L50-000 and AKT2G-SM-L15-000 EtherCAT stepper drives allow you to control Stepper motors up to 5 Amp (6.5 with fan cartridge AKT2G-AC-FAN-001) with a PDMM or PCMM controller. The same function blocks used with servo motors are used in…
This raw video shows one way to integrate a stepper motor control into a KAS EtherCAT Network. It is done by integrating a P6000 stepper driver into a KAS EtherCAT Network via an EBUS EL2521 Pulse…
I'm looking for a step motor in a NEMA 17 or smaller package with at least 10 in-oz torque at 100 RPM, capable of operating in a 100°C environment.
Can or has Kollmorgen ever done something similar to this?
Superior Electric manufactured an 8 pin integral connector for the AC Synchronous SS Series motors.
The connections are to B, F & G, with B being the center tap or Neutral connection.