Skip to main content

Kollmorgen Automation Suite offers 2, and 8-channel Digital Inputs. As well a 4-channel safe digital input.

Please visit Discontinued Products for KAS AKT I/O (K-bus) materials. These are available to support existing customers only.
2 Ch Digital Input

2 Ch Digital Input >

This Up/down counter 24 VDC, 100 kHz, 32 bit counter depth counts binary pulses, and transmits the counter state, in an electrically isolated form, to the higher-level automation device.

8 Ch Digital Inputs

8 Ch Digital Inputs >

Available 8-channel digital input terminal 24 V DC, filter 3.0 ms, 1-wire system and a high speed 8-channel digital input terminal 24 V DC, filter 10 μs, 1-wire system.

4-channel digital input terminal, Safety

4-channel digital input terminal, Safety >

The AKT2G-SDI-004 is a digital input terminal with 4 fail-safe inputs. With two-channel connection, the this meets the requirements of IEC 61508:2010 SIL 3,DIN EN ISO 13849-1:2015 (Cat 4, PL e), UL508, UL1998 and UL991.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More