![DNH-008 DNH-008](/sites/default/files/styles/webp_conversion/public/DNH-008_AKT2G_KOL0689.jpg.webp?itok=h94lUhGK)
![DNH-008 DNH-008](/sites/default/files/styles/220_webp/public/DNH-008_AKT2G_KOL0689.jpg.webp?itok=2EP-x9fj)
![DN-008 DN-008](/sites/default/files/styles/220_webp/public/DN-008_AKT2G-StraightFront.jpg.webp?itok=eo0WN4qy)
8 Ch Digital Inputs
Available 8-channel digital input terminal 24 V DC, filter 3.0 ms, 1-wire system and a high speed 8-channel digital input terminal 24 V DC, filter 10 μs, 1-wire system.
![Global Global](/themes/koll_forest/images/avail_global.webp)
Specifications
Technical Data | AKT2G-DN-008-000 | AKT2G-DNH-008-000 |
---|---|---|
Number of inputs | 8 | |
Number of simultaneously controllable in- puts, depending on the ambient temperature | 8 (-25°C ... +55°C) 4 (> +55°C ) (aligned in horizontal installation position) |
|
Nominal voltage of the inputs | 24 VDC (-15% / +20%) | |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) | |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) | |
Input filter | 3 ms |
10 µs typ. (10...50 µs) |
Input current | typically 3 mA (EN 61131-2, type 1/3) | |
Current consumption power contacts | typ. 2 mA + load | |
Current consumption via E-bus | typ. 90 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in the process image | 8 input bits | |
Configuration | no address setting, configuration via TwinCAT System Manager | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range, aligned in horizontal installation position) -25°C ... +45°C (all other installation positions) |
|
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
Mounting | on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27, see also Installation instructions for terminals with increased mechanical load capacity | |
EMC resistance burst/ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | see note Constraints regarding installation position and operating temperature range | |
Approval | CE, cULus, ATEX, IECEx |
CE, cULus, ATEX |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
Title | File Language | Date | Share URL |
---|---|---|---|
AKT2G-SDI-004-000 TUV Certification | English | |
Share URL /sites/default/files/public_downloads/AKT2G-SDI-004%20TUV%20Certitication%20Rev.00.pdf |
AKT2G-SDO-004-000 TUV Certification | English | |
Share URL /sites/default/files/public_downloads/AKT2G-SDO-004%20TUV%20Certitication%20Rev.00.pdf |
Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
Brake Chopper Terminal
The AKT2G-BRC-000-000 EtherCAT Terminal contains high-performance capacitors for stabilizing supply voltages. The AKT2G-BRC-000-000 can be used in conjunction with the AKT2G-SM-L15-000 or AKT2G-SM-L50-000 stepper motor drive terminals.
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
The AKT2G-SM-L50-000 EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A and a voltage range from 8-50 V.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.