The K/N series are larger step motors with the power, rugged construction, and options that make these motors ideal for heavy industrial applications. Options include: IP65, terminal boxes and MS connectors. Enhanced versions provide the maximum performance torque available. This patented technology boosts torque an additional 25% to 40%.
Fill out this short form
to view this Document
-OR-
Login / Register
to gain access to Kollmorgen content
POWERPAC K and N Series
The POWERPAC series includes rugged NEMA 34 and 42 hybrid stepper motors designed to achieve extremely high torque. These units are available with standard options and co-engineered modifications to provide an exact application fit.
Kollmorgen Stepper Motor Technology Greatly Simplifies Machine Design
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Related Resources
![](/sites/default/files/2024-02/Stepper-Motor-KM_SG.png)
Kollmorgen Stepper Motor Selection Guide >
Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.![](/sites/default/files/kol_3604_Always-On_BlogTeaser_600x200%20%282%29.jpg)
Get Exact Positioning Without the Complexity with Stepper Motors >
If you’re looking for precise motion with easy setup, then stepper motors should be your first choice when building or upgrading a machine.![What You Need to Know When Selecting a Drive for Your Stepper Motor](/sites/default/files/kol_3604_Always-On_Apr_wk3_StepperMotor_Blog-Teaser_600x200.jpg)
What You Need to Know When Selecting a Drive for Your Stepper Motor >
To get the most out of your stepper motor, you need to pair it with the proper drive. There are three critical elements to keep in mind when making your selection: voltage, current and inductance. Each one plays an important part in a motor’s…![Kollmorgen Automation and Motion Control - Full line catalog Kollmorgen Automation and Motion Control - Full line catalog](/sites/default/files/Kollmorgen_Automation_and_Motion_Control_Catalog.jpg)
Kollmorgen Full-line Catalog >
At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…![](/sites/default/files/Stepper_Motor_Family.png)