Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.
Fill out this short form
to view this Document
-OR-
Login / Register
to gain access to Kollmorgen content
Diagnostic Imaging: Motion for Every Modality
An aging population, a growing burden of disease, continuous development of new clinical applications, and global advancements in the standards of disease prevention, early detection, diagnosis and treatment. For all these reasons and more, manufacturers of diagnostic imaging equipment are under extraordinary pressure to produce more innovative machines, capable of more precise imaging, delivered to healthcare institutions of every size, kind and location.
Stepper Motor or Servo Motor: Which Should it be?
This article presents an overview comparison of stepper motor and servo motor capabilities to serve as selection criteria between the two technologies.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Related Resources
![](/sites/default/files/2024-02/T2-Stepper_KM_SG.png)
T2 Series Stepper Motor Selection Guide >
T2 Series stepper motors provide high torque in a NEMA 23 frame size (60 mm). With holding torques to 421 oz-in (3.0 N-m), these steppers deliver the most torque of any Size 23 motor. They are available with open leads or a terminal box, and offer an…![](/sites/default/files/2024-02/MX_KM_SG.png)
MX Series Hazardous Duty Stepper Motor Selection Guide >
MX series explosion proof stepper motors are available in NEMA 34 and 42 frame sizes (90 and 110 mm). They move in 200 steps per revolution (1.8° step angle) and provide minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in). MX Series…![](/sites/default/files/2024-02/MP-Stepper_KM_SG.png)
POWERMAX II® M and P Series Stepper Motor Selection Guide >
The POWERMAX II® M and P series is ideally suited for lower loads and designed to provide exceptional value, versatility and ease of use. Among the most powerful stepper motors available, they deliver high torque in a compact package and are…![](/sites/default/files/2024-02/KN_Stepper_KM_SG.png)
POWERPAC® K/N Series Stepper Motor Selection Guide >
The K/N series are larger step motors with the power, rugged construction, and options that make these motors ideal for heavy industrial applications. Options include: IP65, terminal boxes and MS connectors. Enhanced versions provide the maximum…![](/sites/default/files/2024-02/CT-Stepper_KM_SG_.jpg)
CT Series Stepper Motor Selection Guide >
CTM series stepper motors incorporate enhanced magnets in the stator to provide 25% more torque at all speeds. The increased power output comes from higher efficiency. This allows the use of smaller drives and power supplies and is available in size…![](/sites/default/files/2024-02/EH_Stepper_KM_SG_.jpg)
E/H Series Stepper Motor Selection Guide >
The E/H series are high-efficiency, low-loss stepper motors have a conventional, round frame in NEMA 34 and 42 frame sizes (90 and 110 mm). A wide variety of standard windings, connectors and options suit general-purpose applications with…![Explosion Proof Motor Brochure](/sites/default/files/2023-07/Goldline-Explosion-Proof_teaser.jpg)
Explosion Proof Motor Brochure >
Finding motors that meet your performance specifications — and certified for hazardous-location use in your region — can be a challenge. Discover Kollmorgen’s wide selection of UL, ATEX and IECEx certified explosion proof servo motors.![](/sites/default/files/kol_3604_Always-On_BlogTeaser_600x200%20%282%29.jpg)
Get Exact Positioning Without the Complexity with Stepper Motors >
If you’re looking for precise motion with easy setup, then stepper motors should be your first choice when building or upgrading a machine.![What You Need to Know When Selecting a Drive for Your Stepper Motor](/sites/default/files/kol_3604_Always-On_Apr_wk3_StepperMotor_Blog-Teaser_600x200.jpg)