I/O Modules
Kollmorgen offers several bus terminals for expanding the automation system.
I/O Terminal Part Number | Description | Tech. Manual |
---|---|---|
AKT-AN-200-000 | 2 Channel Thermocouple Input Module | |
AKT-AN-400-000 | 4 Channel Thermocouple Input Module | |
AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC | |
AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA | |
AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC | |
AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA | |
AKT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA | |
AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC | |
AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA | |
AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC | |
AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA | |
AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms | |
AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms | |
AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms | |
AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms | |
AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A | |
AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A | |
AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free | |
AKT-ECT-000-000 | EtherCAT Bus Coupler | |
AKT-EM-000-000 | Standard-Bus End Terminal | |
AKT-IM-000-000 | Isolation / Separation Terminal | |
AKT-PRB-000-000 | PROFIBUS Coupler | |
AKT-PS-024-000 | Power Supply, 24 VDC | |
AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC | |
AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A | |
AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
Manuals
Title | Release Information | Older Versions |
---|---|---|
AKT2G I/O Manual EN |
3.07
|
view all |
Certifications
Title | Release Information | Older Versions |
---|---|---|
Kollmorgen EU Declaration of Conformity AKT2G (DE) |
12/18/2020
|
view all |
AKT2G-SDO-004-000 TUV Certification |
12/17/2020
|
view all |
AKT2G-SDI-004-000 TUV Certification |
12/17/2020
|
view all |
Trade Compliance | English |
Bethany… |
|
AKT and AKT2G Remote I/O Comparison | English |
C Wontrop |
|
KAS v3.07 is now available!! | English |
dusty.… |
|
KAS Safety System with SCU Safety Controller | English |
C Wontrop |
|
KAS Stepper Control with AKT2G slices | English | Joe Parks |
|
KAS v3.06 is now available!! | English |
dusty.… |
|
Coupler Sizing - AKT2G Remote IO | English |
C Wontrop |