The central AKD-C power supply must be placed in a cabinet. The Decentralized Drive System consists of an AKD-C and AKD-N drives, which are placed near the motor. A single cable connection is realized between AKD-C and AKD-N, as well as between AKD-N and AKD-N using Kollmorgen hybrid cables.
- Supply voltage range 400 V to 480 V ±10%, 50...60Hz.
- Mains EMC filter and 24 V EMC filter integrated.
- TCP/IP service channel 100 Mbit/s onboard.
- 2 DC power strings for 8 drives each, supporting up to 16 AKD-N Drives.
- Global STO for every string.