Hybrid Cables
General
Technical data of hybrid cables depends upon the cable material. US cables have different data from EU cables.
Particular differences include:
- Temperature range
- Cable diameter
- Bending radius
- Insulation material
Using cables configured by Kollmorgen is strongly recommended to avoid poor contact, incorrect pinout, and EMC problems.
Part Number Scheme
Since 2012 the "talking" Part Number Scheme helps with identifying the European cables.
Order codes for cables defined prior to 2012 and information for configuring cables can be found in the Accessories Manual.
Configured Hybrid Cables
Kollmorgen delivers mating connectors as well as configured cables in various lengths with mounted mating connectors.
The hybrid cables are specially designed for connecting Kollmorgen devices.
Motor | Connector | Cable | Connector | Drive |
---|---|---|---|---|
AKM1 | i-tec Connector | ![]() CCS1A3, CCJ1A3 |
Power connector Feedback type "S": Feedback connector. Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector. |
AKD-B/P/T/M |
AKM1 | i-tec Connector | ![]() CCS2A3, CCJ2A3 |
Power connector Feedback type "S": Feedback connector. Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector |
AKD-B/P/T/M 12...24A/230V, 3...24A/480V |
AKM1 | i-tec Connector | ![]() CCJNA3 |
Hybrid Motor Connector | AKD-N |
AKM1 | i-tec Connector | ![]() CCJ5A3 |
Power connector Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector |
S300 230V |
AKM1 | i-tec Connector | ![]() CCJ9A3 |
Power connector Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector |
S700 230V |
AKM2-6 | Power connector Motor M23 | ![]() CCJNA1, CCJNA2 |
Hybrid Motor Connector | AKD-N |
AKM2-6 | Power connector Motor M23 | ![]() CCS1A1, CCJ1A1 CCS1A2, CCJ1A2 |
Power connector Feedback type "S":Feedback connector. |
AKD-B/P/T/M 3...6A/230V |
AKM2-6 | Power connector Motor M23 | ![]() CCS2A1, CCJ2A1 CCS2A2, CCJ2A2 |
Power connector Feedback type "S":Feedback connector, 230V only
|
AKD-B/P/T/M 12...24A/230V, 3...24A/480V |
AKM2-6 | Power connector Motor M23 | ![]() CCJ5A2 |
Power connector Feedback type "J" (SFD3/DSL): Splitter Adapter is a built-in, special connector. |
S300 230V |
AKM2-6 | Power connector Motor M23 | ![]() CCJ6A2 |
Power connector Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector |
S300 480V |
AKM2-6 | Power connector Motor M23 | ![]() CCJ9A2 |
Power connector Feedback type "J" (SFD3/DSL): Splitter Adapter is built-in, special connector |
S700 |
Technical Data for Kollmorgen Hybrid Cables
The table describes the minimum requirements which the European Kollmorgen cables comply with. Single data of the delivered cables can be better than the data given below, but they will never be worse.
AKM1: Power, SFD |
AKM2-6: Power, SFD |
AKM1: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
||
---|---|---|---|---|---|---|---|
Cable type* | (4x1+ 2x(2x0.75)) |
(4x1.5+ 2x(2x0.75)) |
(4x1+(2x0.34)+ (2x0.75)) |
(4x1.5+(2x0.34)+ (2x0.75)) |
(4x2.5+(2x0.34)+ (2x1.0)) |
(4x4+(2x0.34)+ (2x1.0)) |
|
Example | CCSxAx | CCSxAx | CCJxAx | CCJxAx | CCJxAx | CCJxAx | |
Outer diameter D | 12mm | 13mm | 12mm | 13mm | 15mm | 16mm | |
Weight per meter (kg/km) | 220 | 280 | 215 | 260 | 340 | 430 | |
Jacket insulation material | Polyurethane (Q) | ||||||
Jacket color | Desina, Orange, RAL2003 | ||||||
Main shielding material | tinned copper braid | ||||||
Main shielding coverage | >=85% | ||||||
Core cross-section | Power | 1mm² | 1.5mm² | 1mm² | 1.5mm² | 2.5mm² | 4mm² |
Signal | 0.75mm² | 0.75mm² | 0.34mm² | 0.34mm² | 0.34mm² | 0.34mm² | |
Brake | - | - | 0.75mm² | 0.75mm² | 1.00mm² | 1.00mm² | |
Current carrying capacity (A, acc. to EN60204, install type B2) |
Power | 10.1A | 13.1A | 10.1A | 13.1A | 17.4A | 23A |
Signal | 8.5A | 8.5A | 4A | 4A | 4A | 4A | |
Brake | - | - | 8.5A | 8.5A | 10.1A | 10.1A | |
Core material | Copper, fine wire, IEC 60228 Cl. 5 or 6 | ||||||
Core insulation material | Polyolefin Polymer / Polypropylene | ||||||
Core identifier | Number/Letter/Color | ||||||
Capacitance Core/Core (800-1200Hz) (in pF/m) | Power | 120 pF/m | <=90pF/m | ||||
Signal | 120 pF/m | 45±15pF/m | |||||
Capacitance Core/Shield (800-1200Hz) (in pF/m) | Power | 150 pF/m | |||||
Signal | 150 pF/m | ||||||
Inner shield material | tinned copper braid | ||||||
Inner shield coverage | >=85% | ||||||
Temperature range | Static | -30°C ... +80°C | |||||
Dynamic | -20°C ... +80°C | ||||||
Bending radius | Static | 6xD | 6xD | 5xD | 5xD | 5xD | 5xD |
Dynamic | 10xD | 10xD | 7xD | 7xD | 7xD | 7xD | |
Tensile strength | Static | 50N/mm² | |||||
Dynamic | 20N/mm² | ||||||
Max. permitted acceleration | 40m/s² | 30m/s² | 30m/s² up to 05m distance 15m/s² up to 10m distance 05m/s² up to 20m distance |
||||
Max. permitted speed | 240m/min | ||||||
Bending cycles | 10 Mio. at 10xD | 5 Mio. | |||||
Rated voltage | 1000V | ||||||
Test voltage | Power | 4kV | |||||
Signal | 1.5kV | 3kV | |||||
Insulation resistance (MOhm x km) | 20 | 500 | |||||
Silikon free | Yes | ||||||
FCKW free | Yes | ||||||
PVC free | Yes | ||||||
Halogen free | Yes | ||||||
Oil resistant | Yes | ||||||
Flame retardant | Yes | ||||||
UL | Yes | ||||||
CE | Yes | ||||||
CSA | Yes | ||||||
RoHS | Yes |
*= (..) shows the shielding
AKM Cable Part Numbers
This table provides the hybrid cable part numbers for AKM motors. For cable specifications, see Technical Data.
AKM1: Power, SFD |
AKM2-6: Power, SFD |
AKM1: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
AKM2-6: Power, SFD3/DSL |
CCSxAx-010 | CCSxAx-015 | CCJxAx-010 | CCJxAx-015 | CCJxAx-025 | CCJxAx-040 |
CCS1A1-010-001-00 | CCS2A1-015-001-00 | CCJ1A3-010-001-00 | CCJ1A1-015-025-00 | CCJ1A2-025-001-00 | NA |
CCS1A1-010-002-00 | CCS2A1-015-003-00 | CCJ1A3-010-003-00 | CCJ1A2-015-001-00 | CCJ1A2-025-002-00 | |
CCS1A1-010-003-00 | CCS2A1-015-006-00 | CCJ1A3-010-005-00 | CCJ1A2-015-002-00 | CCJ1A2-025-003-00 | |
CCS1A1-010-004-00 | CCS2A1-015-012-00 | CCJ1A3-010-006-00 | CCJ1A2-015-003-00 | CCJ1A2-025-006-00 | |
CCS1A1-010-005-00 | CCS2A1-015-050-00 | CCJ1A3-010-007-00 | CCJ1A2-015-004-00 | CCJ1A2-025-009-00 | |
CCS1A1-010-006-00 | CCJ1A3-010-009-00 | CCJ1A2-015-005-00 | CCJ1A2-025-012-00 | ||
CCS1A1-010-007-00 | CCJ1A3-010-010-00 | CCJ1A2-015-006-00 | CCJ2A2-015-025-00 | ||
CCS1A1-010-008-00 | CCJ1A2-015-007-00 | CCJ2A2-025-001-00 | |||
CCS1A1-010-009-00 | CCJ1A2-015-008-00 | CCJ2A2-025-002-00 | |||
CCS1A1-010-010-00 | CCJ1A2-015-009-00 | CCJ2A2-025-003-00 | |||
CCS1A1-010-011-00 | CCJ1A2-015-010-00 | CCJ2A2-025-004-00 | |||
CCS1A1-010-012-00 | CCJ1A2-015-011-00 | CCJ2A2-025-005-00 | |||
CCS1A1-010-015-00 | CCJ1A2-015-012-00 | CCJ2A2-025-006-00 | |||
CCS1A1-010-023-00 | CCJ1A2-015-015-00 | CCJ2A2-025-007-00 | |||
CCS1A1-010-024-00 | CCJ1A2-015-016-00 | CCJ2A2-025-008-00 | |||
CCS1A1-010-025-00 | CCJ1A2-015-024-00 | CCJ2A2-025-009-00 | |||
CCS1A1-010-M50-00 | CCJ1A2-015-025-00 | CCJ2A2-025-010-00 | |||
CCS1A3-010-001-00 | CCJ2A1-015-005-00 | CCJ2A2-025-012-00 | |||
CCS1A3-010-003-00 | CCJ2A2-015-001-00 | CCJ2A2-025-013-00 | |||
CCS1A3-010-005-00 | CCJ2A2-015-003-00 | CCJ2A2-025-015-00 | |||
CCJ2A2-015-004-00 | CCJ2A2-025-025-00 | ||||
CCJ2A2-015-005-00 | CCJNA2-025-00M50-00 | ||||
CCJ2A2-015-006-00 | CCJNA2-025-01M00-00 | ||||
CCJ2A2-015-008-00 | CCJNA2-025-03M00-00 | ||||
CCJ2A2-015-009-00 | CCJNA2-025-03M50-00 | ||||
CCJ2A2-015-010-00 | CCJNA2-025-04M00-00 | ||||
CCJ2A2-015-012-00 | CCJNA2-025-04M50-00 | ||||
CCJ2A2-015-013-00 | CCJNA2-025-05M00-00 | ||||
CCJ2A2-015-014-00 | |||||
CCJ2A2-015-015-00 | |||||
CCJ2A2-015-018-00 | |||||
CCJ2A2-015-020-00 | |||||
CCJ2A2-015-024-00 | |||||
CCJ2A2-015-025-00 | |||||
CCJ2A2-025-015-00 | |||||
CCJNA2-015-01M00-00 | |||||
CCJNA2-015-01M10-00 | |||||
CCJNA2-015-01M50-00 | |||||
CCJNA2-015-02M00-00 | |||||
CCJNA2-015-02M50-00 | |||||
CCJNA2-015-03M50-00 | |||||
CCJNA2-015-05M00-00 |
Back to top
Comments