Feedback Cables
General
Technical data of feedback cables depend on the used cable material. US cables have different data from EU cables.
Differences are especially:
- Temperature range
- Cable diameter
- Bending radius
- Insulation material
It is strongly recommended to use cables configured by Kollmorgen to avoided bad contacting, wrong pinout and EMC problems.
Part Number Scheme
Since 2012 the part number scheme helps with identifying the European cables.
Order codes for cables defined prior to 2012 and information for configuring cables can be found in the Accessories Manual.
Configured Feedback Cables
Kollmorgen delivers mating connectors as well as configured cables in various lengths with mounted mating connectors.
Different feedback systems (see MultiFeedback) require different cable versions.
Motor | Connector | Cable data see table below | Connector | Amplifier |
---|---|---|---|---|
AKM DBL/DBK |
Resolver connector | ![]() |
Resolver connector S300 - S700 |
S300, S400, S600, S700 |
AKM DBL/DBK |
Resolver- and SFD-Connector | ![]() |
Feedback connector AKD | AKD-B/P/T/M |
AKM DBL/DBK |
Encoder connector | ![]() |
Encoder connector S300 - S700 |
S300, S400, S600, S700 |
AKM DBL/DBK |
Encoder connector | ![]() |
Feedback connector AKD | AKD-B/P/T/M |
AKM1 | Y TEC Connector | ![]() |
Feedback connector AKD | AKD-B/P/T/M |
AKM1 | Y TEC Connector | ![]() |
Resolver connector S300 - S700 |
S300, S400, S600, S700 |
AKM1 | Y TEC Connector | ![]() |
Encoder connector S300 - S700 |
S300, S400, S600, S700 |
AKM1 | Y TEC Connector | ![]() |
Encoder Connector AKD-N | AKD-N |
Technical Data for Kollmorgen Feedback Cables
The table describes the minimum requirements which the european Kollmorgen cables comply with. Single data of the delivered cables can be better than the data given below, but they will never be worse.
Resolver, SFD | Encoder | ComCoder | ||
Cable description* | (4x2x0,25) | (7x2x0,25) | (8x2x0,25) | |
Outer diameter D | 8mm | 9mm | 10mm | |
Weight (kg/km) | 89 | 102 | 155 | |
Jacket insulation material | Polyurethan (Q) | |||
Jacket color | Desina, Green, RAL6018 | |||
Main shielding material | tinned copper braid | |||
Main shielding coverage | >=85% | |||
Number of cores | 8 | 14 | 16 | |
Core cross section | 0,25mm² | |||
Core design | twisted pairs | |||
Core material | Copper, fine wire, IEC 60228 Cl. 5 or 6 | |||
Core insulation material | Polyolefin Polymer / Polypropylen | |||
Core identifier | ||||
Capacitance Core/Core (800-1200Hz) | 90 pF/m | |||
Capacitance Core/Shield (800-1200Hz) | 120 pF/m | |||
Inner shield material | - | |||
Inner shield coverage | - | |||
Temperature range | Static | -30°C ... +80°C | ||
Moved | -20°C ... +80°C | |||
Bending radius | Static | 6x Outer Diamater D | ||
Moved | 10x Outer Diamater D | |||
Tensile strength | Static | 50N/mm² | ||
Moved | 20N/mm² | |||
Max. permitted acceleration | 40m/s² | |||
Max. permitted speed | 240m/min | |||
Bending cycles | 10 Mio. at 10xD | |||
Rated voltage | 300V | |||
Test voltage | 1kV | |||
Insulation resistance ( in MOhm x km) |
20 | |||
Silikon free | Yes | |||
FCKW free | Yes | |||
PVC free | Yes | |||
Halogen free | Yes | |||
Oil resistant | Yes | |||
Flame retardant | Yes | |||
UL | Yes | |||
CE | Yes | |||
CSA | Yes | |||
RoHS | Yes |
*= (..) shows the shielding
Back to top