Power Connector Motor M23
![]() |
|
Pinout
Technical Data
Power | Signal | |
---|---|---|
Pins | 4 | 4 |
Temperature range | -20 to 130 °C | |
Protection class | IP 66/67 if plugged | |
Max. current | 30 A | 10A |
Max. voltage | 630 V (AC, DC) | 250 V (AC, DC) |
Test Voltage | 6000 V | 2500 V |
max. wire cross section | 4 mm² | 1.5 mm² |
Mating cycles | > 50 | |
Pollution class | 3 (to EN 61948) | |
Overvoltage category | III (to EN 61948) | |
Max. operating height | 2000m (to EN 61948) |