Skip to main content

Kollmorgen Support Network

Power Connector Motor M40, 6-poles | 07 Nov 2013 | |

Power Connector Motor M40, 6-poles

image
  1. View
  2. Contact socket
  3. Contacts
  4. Lamella Clamp
  5. Dimensions

Pinout

image

Technical Data

  Power Signal
Pins 4 2
Temperatur range -20 to 130 °C
Protection class IP 66/67 if plugged
Max. current 75 A 30A
Max. voltage 630 V (AC, DC) 250 V (AC, DC)
Test Voltage 6000 V 4000 V
max. wire cross section 16 mm² 4 mm²
Mating cycles > 50
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)

About this Article

Kollmorgen Support