Differences Between Single-Channel STO and Dual-Channel STO S700 Drives
This article will help you understand the differences between older S700 (S701-724) drives with single-channel STO and newer dual-channel STO S700 drives.
As of July 2015 the S700 drives came standard with dual-channel STO. The dual-channel S700 can be operated in single-channel mode without any restrictions. The STO inputs must be jumpered between X4A/3 and X4B/6.
Current Version | Old Version | |||
---|---|---|---|---|
Hardware Version | v 2.20 | ![]() |
v 2.10 | ![]() |
Firmware Version | v 5.18_ND0 and later | v 5.15 and earlier | ||
STO | Dual-channel | Single-channel | ||
Dual Use | Non Dual Use, not export controlled | Dual Use AL-3A225, export controlled | ||
TUV | Certified | No | ||
Safety Card | Yes | No | ||
Wiring | ![]() |
![]() |